DPK HHS DBZ 201
10028329
MFG #: Thomas
$0.00
/
- Coupling Size: 201
- Bolt Hole Diameter (in): 0.33 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 3.31 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 0.50
- Length: 5.25
- Net Weight: 0.81
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 5.25
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 201. Stainless steel material.