DPK DBZ 451 TOM
10028314
MFG #: Thomas
$0.00
/
- Coupling Size: 451
- Bolt Hole Diameter (in): 0.81 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 7.5 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 1.00
- Length: 12.00
- Net Weight: 7.86
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 12.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 451. Tomaloy material.