DPK DBZ 351 HHS
10028308
MFG #: Thomas
$0.00
/
- Coupling Size: 351
- Bolt Hole Diameter (in): 0.66 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 5.66 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 9.00
- Length: 9.00
- Net Weight: 1.92
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 9.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 351. Stainless steel material.