DPK AMR 750 TOM
10016243
MFG #: Thomas
$0.00
/
- Coupling Size: 750
- Bolt Hole Diameter (in): 1.44 in
- Coupling Model(s): AMR;CMR;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 12.13 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Net Weight: 38.69
- Number of Bolt Holes: 8
- Unitization: NotUnitized
- Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 750. Tomaloy material.