DPK AMR/SN 162 TOM
10016208
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 162
- Bolt Hole Diameter (in): 0.27 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 2.81 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Length: 4.00
- Net Weight: 0.62
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 4.00
Classic round non-unitized disc pack for Thomas Coupling, size 162. Tomaloy material.