DPK AMR 225 HHS .172/.189
10015478
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 225
- Bolt Hole Diameter (in): 0.33 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 3.86 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Length: 6.00
- Net Weight: 0.77
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 6.00
Classic round non-unitized disc pack for Thomas Coupling, sizes 225 and 226. Stainless steel material.