DPK AMR 312 HHS .246/.263
10014098
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 312
- Bolt Hole Diameter (in): 0.47 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 5.23 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 0.75
- Length: 8.55
- Net Weight: 1.98
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 8.25
Classic round non-unitized disc pack for Thomas Coupling, size 312. Stainless steel material.