DPK AMR 200 TOM
10014078
MFG #: Thomas
$0.00
/
- Coupling Size: 200
- Bolt Hole Diameter (in): 0.33 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG
- Disc Inner Diameter (in): 3.64 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Length: 6.00
- Net Weight: 0.81
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 6.00
Classic round non-unitized disc pack for Thomas Coupling, size 200. Tomaloy material.