DPK AMR 700 TOM
10010509
MFG #: Thomas
$0.00
/
- Coupling Size: 700
- Bolt Hole Diameter (in): 1.31 in
- Coupling Model(s): AMR;CMR;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 11.19 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Net Weight: 31.75
- Number of Bolt Holes: 8
- Unitization: NotUnitized
- Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 700. Tomaloy material.