DPK AMR 350 HHS
10010194
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Bolt Hole Diameter (in): 0.53 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 5.81 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 0.75
- Length: 9.25
- Net Weight: 1.44
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 9.25
Classic round non-unitized disc pack for Thomas Coupling, size 350. Stainless steel material.