-
Component Type:
DiscPack_Inconel
-
Coupling Size:
312
-
Series:
Series54RDG
-
Height:
9.00
-
Length:
9.00
-
Net Weight:
2.21
-
Unit of Dimension:
IN
-
Weight unit:
LB
-
Width:
9.00
Classic round non-unitized disc pack for Thomas Coupling, size 312. Inconel material.