DPK AMR 450 316
10010167
MFG #: THOM
$0.00
/
- Component Type: Discpack_S316
- Coupling Size: 450
- Series: Series54RD
- Height: 9.00
- Length: 9.00
- Net Weight: 6.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Classic round non-unitized disc pack for Thomas Coupling, size 450. 316 Stainless Steel material.