ADDAX 650 ELEMENT
10294803
MFG #: Addax
$0.00
/
- Coupling Size: 650
- Bolt Circle Diameter (in): 5.38 in
- Bolt Hole Diameter (in): 0.437 in
- Coupling Model(s): Addax Composite
- Disc Pack Coating: Urethane
- Disc Pack Material: Composite
- Disc Pack Profile: Scalloped
- Height: 6.50
- Length: 2.00
- Net Weight: 0.66
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 6.50
Flexible element for 650 Series Addax Composite Couplings