ADDAX 485 ELEMENT
10294802
MFG #: Addax
$0.00
/
- Coupling Size: 485
- Bolt Circle Diameter (in): 4.75 in
- Bolt Hole Diameter (in): 0.375 in
- Coupling Model(s): Addax Composite
- Disc Pack Coating: Urethane
- Disc Pack Material: Composite
- Disc Pack Profile: Scalloped
- Height: 5.00
- Length: 7.00
- Net Weight: 0.16
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: KG
- Width: 7.00
Flexible element for 485 Series Addax Composite Couplings