375.CMR.ADPT 20.38 LD

10030650
$0.00 /
  • Coupling Size: 375
  • Height: 22.00
  • Length: 22.00
  • Net Weight: 100.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 22.00
CMR Adapter Flywheel Adapter - Size 375, Light Duty Bolting
QTY