500.CMR.ADPT 26.50 LD

10014468 MFG #: THOM
$0.00 /
  • Coupling Size: 500
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 96.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
CMR Adapter Flywheel Adapter - Size 500, Light Duty Bolting
QTY