600.CMR.ADPT 28.88 LD

10010107 MFG #: THOM
$0.00 /
  • Coupling Size: 600
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 178.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 30.00
CMR Adapter Flywheel Adapter - Size 600, Light Duty Bolting
QTY