2468.XTSR71.CMBRA C=9.00
10001729
MFG #: THOM
$0.00
/
- Height: 14.00
- Length: 17.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Standard center member assembly for Thomas XTSR71 coupling, size 2468. Length: 9.00 in.