1298.XTSR71.CMBRA C=7.00

10001681 MFG #: THOM
$0.00 /
  • Height: 8.00
  • Length: 8.00
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Standard center member assembly for Thomas XTSR71 coupling, size 1298. Length: 7.00 in.
QTY