0996.XTSR71.CMBRA C=5.00
10001663
MFG #: THOM
$0.00
/
- Height: 7.00
- Length: 5.75
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
Standard center member assembly for Thomas XTSR71 coupling, size 996. Length: 5.00 in.