BSE6416AD-24IN
11100141
$0.00
/
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Chain Material: BSE
- Chain Material Description: Blue Self Extinguishing
- Chain Strength (N/m): 26000 Nm
- Chain Strength (lbs/ft): 1800 lb/ft
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Open Area (%): 0.45 %
- Application: Active Drive Spiral Cage Systems
- Base Chain Material: Nylon, Self Extinguishing
- Chain Number: 6416
- Chain Pitch (mm): 38.1 mm
- Curve Chain Strength (lb): 600 lb
- Curve Chain Strength (N): 2600 N
- Net Weight: 0.58
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
The 6416 24-inch wide 6400 KleanTop® Plastic Belt is ideal for "actively driven" spiral cage conveying. With a 1.5" (38,1 mm)pitch and 2.2 turn radius, it boosts productivity through enhanced tension strength via PowerKey™ technology and stainless steel rails for heavier loads and longer runs. Its open design offers 45% open area for airflow and easy cleaning, maintaining sanitation while optimizing performance. Belt material is blue self-extinguishing (BSE) and low moisture absorption.