SKPTP-T303 17T-1.00-N-1
10786897
MFG #: Rexnord
$0.00
/
- Number Of Set Screws: 1
- Number Of Teeth: 17
- Outside Diameter: 2.55 in
- Sprocket Material: T303
- Sprocket Key: N
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.55" NOMINAL OUTSIDE DIAMETER, 17 TEETH, 1.00" BORE WITH NO KEYWAY AND (1) STANDARD 10-32 SETSCREW.