77 items
-
10177481 MFG #: REX$0.00 /
- Body Style: Block
- Bore Diameter (mm): 30 mm
- Bore Shape: Round
-
10012461 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Round
-
10012460 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
-
10012462 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-3/16 in
- Bore Shape: Round