NT820-23T_1-3/16IN_I_LF
10012471
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-3/16 in
- Bore Shape: Round
- Bore Type: Idler
- Material: Tan Low Friction
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 23
- Pitch Diameter (in): 5.508 in
- Pitch Diameter (mm): 139.9
- Sprocket Construction: Molded Non-Split Drum
- Chain Number: 820
- Height: 3.00
- Length: 7.00
- Net Weight: 0.40
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
820 Series Molded Non-Split Drum with 23Teeth and a 1-3/16in Round Idler Bore in LF material