NT820-21T_1IN_I_LF

10012459 MFG #: Rexnord
$0.00 /
  • Body Style: Block
  • Bore Diameter (in): 1 in
  • Bore Shape: Round
  • Bore Type: Idler
  • Material: Tan Low Friction
  • Number of Keyways: 0
  • Number Of Set Screws: None
  • Number Of Teeth: 21
  • Pitch Diameter (in): 5.032 in
  • Pitch Diameter (mm): 127.82
  • Sprocket Construction: Molded Non-Split Drum
  • Chain Number: 820
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 0.49
  • Product Group: TableTop®
  • Product Line: Chain and Belt Sprockets
  • Sprocket Series: 820
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
820 Series Molded Non-Split Drum with 21Teeth and a 1in Round Idler Bore in LF material
QTY