NS880-12T_1-1/4IN_1KW1SS_PA

10028729 MFG #: Rexnord
$0.00 /
  • Body Style: Block
  • Bore Diameter (in): 1-1/4 in
  • Bore Shape: Round
  • Bore Type: Shaft-Ready
  • Material: Nylon
  • Number of Keyways: 1
  • Number Of Set Screws: 1 Setscrew
  • Number Of Teeth: 12
  • Pitch Diameter (in): 5.796 in
  • Pitch Diameter (mm): 147.21
  • Sprocket Construction: Molded Split Sprocket
  • Chain Number: 880
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 0.80
  • Product Group: TableTop®
  • Product Line: Chain and Belt Sprockets
  • Sprocket Series: 880
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
880 Series Molded Split Sprocket with 12Teeth and a 1-1/4in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material
QTY