NS8500-24T_35MM_S_PA
10376561
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 35 mm
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 24
- Pitch Diameter (in): 5.746 in
- Pitch Diameter (mm): 145.95
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 8500
- Hub Type: C-HUB
- Net Weight: 0.31
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 8500
- Weight unit: KG
8500 Series Molded Split Sprocket with 24Teeth and a 35mm Square Shaft-ready Bore in PA material