NS8500-25T_1-3/16IN_1KW1SS_PA
10019772
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-3/16 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 25
- Pitch Diameter (in): 5.984 in
- Pitch Diameter (mm): 151.99
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 8500
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.78
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 8500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
8500 Series Molded Split Sprocket with 25Teeth and a 1-3/16in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material