NS821-21T_1-1/4IN_I_PA
10028658
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Idler
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 21
- Pitch Diameter (in): 5.032 in
- Pitch Diameter (mm): 127.82
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 821
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 1.40
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 821
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
821 Series Molded Split Sprocket with 21Teeth and a 1-1/4in Round Idler Bore in PA material