NS821-21T_1IN_1KW1SS_PA
10028657
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 21
- Pitch Diameter (in): 5.032 in
- Pitch Diameter (mm): 127.82
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 821
- Height: 3.00
- Length: 7.00
- Net Weight: 1.40
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 821
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
821 Series Molded Split Sprocket with 21Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material