NS815-23T_1IN_1KW1SS_PA_GR

10028610 MFG #: Rexnord
$0.00 /
  • Body Style: Block
  • Bore Diameter (in): 1 in
  • Bore Shape: Round
  • Bore Type: Shaft-Ready
  • Material: Nylon
  • Number of Keyways: 1
  • Number Of Set Screws: 1 Setscrew
  • Number Of Teeth: 23
  • Pitch Diameter (in): 5.508 in
  • Pitch Diameter (mm): 139.9
  • Sprocket Construction: Molded Split Sprocket
  • Chain Number: 815
  • Height: 3.00
  • Hub Type: C-HUB
  • Length: 7.00
  • Net Weight: 1.00
  • Product Group: TableTop®
  • Product Line: Chain and Belt Sprockets
  • Sprocket Series: 815
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
815 Series Molded Split Sprocket with 23Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material
QTY