NS7956-16T_1-1/2IN_1KW1SS_PA
10019767
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 16
- Pitch Diameter (in): 6.407 in
- Pitch Diameter (mm): 162.75
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 7950
- Height: 3.00
- Length: 7.00
- Net Weight: 0.68
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 7950
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
7950 Series Molded Split Sprocket with 16Teeth and a 1-1/2in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material