42 items
-
10015582 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 3-1/2 in
- Bore Shape: Square
-
10334049 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 40 mm
- Bore Shape: Round
-
10027449 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 90 mm
- Bore Shape: Square