NS5996-14T_2-1/2IN_S_PA
10028556
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 2-1/2 in
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 14
- Pitch Diameter (in): 10.111 in
- Pitch Diameter (mm): 256.83
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5990
- Height: 3.00
- Length: 12.00
- Net Weight: 1.50
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5990
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00