NS5936-24T_40MM_1KW_PA
10202084
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 40 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 24
- Pitch Diameter (in): 5.746 in
- Pitch Diameter (mm): 145.95
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5930
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.57
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5930
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5930 Series Molded Split Sprocket with 24Teeth and a 40mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material