NS1500-24T_1IN_I_PA
10028502
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Idler
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 24
- Pitch Diameter (in): 4.524 in
- Pitch Diameter (mm): 114.92
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 1500
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.53
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
1500 Series Molded Split Sprocket with 24Teeth and a 1in Round Idler Bore in PA material