N6085-16T_2-1/2IN_S_1SS_POM
10400127
$0.00
/
- Body Style: Block
- Bore Diameter (in): 2-1/2 in
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 0
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 16
- Pitch Diameter (in): 10.252 in
- Pitch Diameter (mm): 260.39
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 6080
- Height: 3.00
- Length: 7.00
- Net Weight: 2.38
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 6080
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00