N6085-10T_1-1/2IN_S_1SS_POM
10028500
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 0
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 10
- Pitch Diameter (in): 6.472 in
- Pitch Diameter (mm): 164.39
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 6080
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 1.24
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 6080
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
6085 Series Molded Non-Split Sprocket With 10 Teeth And a 1-1/2 Inch Square Shaft-Ready Bore And 1 Setscrew Molded In Acetal