N5966-12T_1-7/16IN_1KW2SS_POM
10028496
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-7/16 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 12
- Pitch Diameter (in): 5.796 in
- Pitch Diameter (mm): 147.21
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5960
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.73
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5960
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5966 Series Molded Non-Split Sprocket With 12 Teeth And a 1-7/16 Inch Round Shaft-Ready Bore With 1 Keyway And 2 Setscrews Molded In Acetal