N5936-24T_1-1/2IN_1KW2SS_POM
10028487
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 24
- Pitch Diameter (in): 5.746 in
- Pitch Diameter (mm): 145.95
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5930
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.44
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5930
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5930 Series Molded Non-Split Sprocket with 24Teeth and a 1-1/2in Round Shaft-ready Bore with 1 Keyway and 2 Setscrews in POM material