N5936-10T_25MM_1KW2SS_POM
10028485
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 25 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 10
- Pitch Diameter (in): 2.427 in
- Pitch Diameter (mm): 61.65
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5930
- Height: 3.00
- Length: 7.00
- Net Weight: 0.09
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5930
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5930 Series Molded Non-Split Sprocket with 10Teeth and a 25mm Round Shaft-ready Bore with 1 Keyway and 2 Setscrews in POM material