N4700-21T_65MM_S_POM
10012491
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 65 mm
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 21
- Pitch Diameter (in): 10.064 in
- Pitch Diameter (mm): 255.63
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 4700
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 1.81
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 4700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
4700 Series Molded Non-Split Sprocket with 21Teeth and a 65mm Square Shaft-ready Bore in POM material