N1500-7T_20MM_1KW_PA
10015531
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 20 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 7
- Pitch Diameter (in): 1.361 in
- Pitch Diameter (mm): 34.57
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 1500
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1500
- Unit of Dimension: IN
- Width: 7.00
1500 Series Molded Non-Split Sprocket with 7Teeth and a 20mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material