KU8500-14T_1IN_S_UH
10072311
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: UHMWPE
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 14
- Pitch Diameter (in): 3.37 in
- Pitch Diameter (mm): 85.61
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 8500
- Height: 3.00
- Hub Type: A-No Hub
- Length: 7.00
- Net Weight: 0.33
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 8500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
8500 Series Machined Non-Split Sprocket with 14Teeth and a 1in Square Shaft-ready Bore in UHMWPE material