KU8500-10T_1IN_1KW2SS_PA_H-HUB
10072056
MFG #: REX
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 10
- Pitch Diameter (in): 2.427 in
- Pitch Diameter (mm): 61.65
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 8500
- Height: 3.00
- Length: 7.00
- Net Weight: 0.28
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 8500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00