KU8500-24T_3/4IN_RSB_PA
10071589
MFG #: REX
$0.00
/
- Body Style: Block
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 24
- Pitch Diameter (in): 5.746 in
- Pitch Diameter (mm): 145.95
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 8500
- Height: 3.00
- Length: 7.00
- Net Weight: 0.69
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 8500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00