KU505-28T_1-1/4IN_1KW1SS_B-HUB
10148097
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 28
- Pitch Diameter (in): 4.466 in
- Pitch Diameter (mm): 113.43
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 7520
- Height: 3.00
- Hub Type: B-HUB
- Length: 7.00
- Net Weight: 0.40
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 7520
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
7520 Series Machined Non-Split Sprocket with 28Teeth and a 1-1/4in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material