CI880-15T_1IN_1KW2SS_A
10028850
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 15
- Pitch Diameter (in): 7.215 in
- Pitch Diameter (mm): 183.25
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 880
- Height: 1.75
- Hub Type: A-No Hub
- Length: 7.50
- Net Weight: 4.19
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 880
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
880 Series Cast-Iron Non-Split Sprocket with 15Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 2 Setscrews