CI821-25T_1-1/4IN_1KW1SS_A_.38IN-KW
10101903
MFG #: REX
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 25
- Pitch Diameter (in): 5.984 in
- Pitch Diameter (mm): 151.99
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 821
- Net Weight: 7.30
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 821
- Weight unit: LB