CI815-17T_3/4IN_RSB_B
10027415
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 17
- Pitch Diameter (in): 4.082 in
- Pitch Diameter (mm): 103.67
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 815
- Hub Type: A-No Hub
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 815
815 Series Cast-Iron Non-Split Sprocket with 17Teeth and a 3/4in Round RSB (Rough Stock Bore)